WBP_IMCRF1BK_PRODIMAGE
WBP_IMCRF1BK_PRODIMAGE
Discontinued

iStation Modules, RCA Component, Female to Female, 1-Unit, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMCRF1BK

iStation Modules, RCA Component, Female to Female, 1-Unit, Black

Standard Product

Product details

General

Application
3 RCA Component Video
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component
Temperature Rating
Per TIA
Type
RCA
UPC
662620288383

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25