WBP_IMXLRM1OW_PRODIMAGE
WBP_IMXLRM1OW_PRODIMAGE
Discontinued

iStation Module, Mini XLR, 1-Unit, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

IMXLRM1GY

IStation Module, Mini XLR, 1-Unit, Gray.

Standard Product

Product details

General

Application
Loaded Pro AV Modules
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
XLR
UPC
662620284224

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads