WBP_IM1SCA15GY_PRODIMAGE
WBP_IM1SCA15GY_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM1SCA15GY

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Gray

1-Duplex Angled Fiber Opening

Product details

General

Color
Gray
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Style
SC Duplex Angled(1), 1.5 Unit
Type
iStation Frame Module
UPC
662620827216

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25