WBP_HBLIMFGY_PRODIMAGE
WBP_HBLIMFGY_PRODIMAGE
Discontinued

Modular Face Plates, IMF Series, Gray, Snap-On

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLIMFGY

Modular Face Plates, IMF Series, Gray, Snap-On

Standard Product

Product details

General

Application
In-Wall Delivery Systems
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
3-Unit iStation
Type
Furniture Box
UPC
783585812458

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10

Resources and downloads