text.skipToContent text.skipToNavigation

HBLIMFWA

by multiple brands 

Catalog ID: HBLIMFWA

Modular Face Plates, IMF Series, White, Snap-On

Standard Product

Product Details

General

Application In-Wall Delivery Systems
Construction Fabricated
EU RoHS Indicator Yes
Item Type Device Plate
Material Non-Metallic
Material - Mounting Hardware Snap-On
Number Of Outlets 3-Unit iStation
Type Furniture Box
UPC 783585812441

Dimensions

Display Size 1-Gang

Logistics

Carton Quantity 10

Resources/Downloads