WBP_IM1K1W_PRODIMAGE
WBP_IM1K1W_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IM1K1W

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, White

1-Port Keystone Module

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
Flat
Type
Keystone Snap-Fit
UPC
662620827025

Dimensions

Display Size
1-Unit

Logistics

Carton Quantity
50