WBP_IM1KA15BK_PRODIMAGE
WBP_IM1KA15BK_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM1KA15BK

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Black

1-Port Keystone Angled Module

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Style
Angled
Type
Keystone Snap-Fit
UPC
662620827117

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25