text.skipToContent text.skipToNavigation

IM1SCA15BK

By multiple brands 

Catalog ID: IM1SCA15BK

By Hubbell Premise Wiring
Catalog ID:  IM1SCA15BK
Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Black

1-Duplex Angled Fiber Opening

Add to List

More Options

Where to Buy

Product Details

General

Application SC/LC Duplex or LC Quadplex
Construction Molded ABS
Cutout iStation
EU RoHS Indicator Yes
Item Type iSTATION Module
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Snap
Orientation Horizontal
Style SC Angled, Duplex
Type Keystone Snap-Fit
UPC 662620827230

Dimensions

Display Size 1.5-Unit

Logistics

Carton Quantity 25

Resources and Downloads