WBP_IM1SCA15EI_PRODIMAGE
WBP_IM1SCA15EI_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM1SCA15EI

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory

1-Duplex Angled Fiber Opening

Product details

General

Application
SC/LC Duplex or LC Quadplex
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Style
SC Angled, Duplex
Type
Keystone Snap-Fit
UPC
662620827193

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25