WBP_IM1SCA15OW_PRODIMAGE
WBP_IM1SCA15OW_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

IM1SCA15OW

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Office White

1-Duplex Angled Fiber Opening

Product details

General

Application
SC/LC Duplex or LC Quadplex
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
SC Angled, Duplex
Type
Keystone Snap-Fit
UPC
662620827186

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25