WBP_IM2IA15EI_PRODIMAGE
WBP_IM2IA15EI_PRODIMAGE

Plates, INFINI Module, 2-Port, 1.5 Unit, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM2IA15EI

Plates, INFINI Module, 2-Port, 1.5 Unit, Electric Ivory

2-Port Keystone Recessed Module

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Style
Angled
Type
Keystone Snap-Fit
UPC
662620838410

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25