WBP_IM2K1GY_PRODIMAGE
WBP_IM2K1GY_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM2K1GY

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit

2-Port Keystone Module

Product details

General

Color
Gray
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Style
Keystone(2) Flat, 1 Unit
Type
iStation Frame Module
UPC
662620826974

Dimensions

Display Size
1-Unit

Logistics

Carton Quantity
50