WBP_IM2KA15GY_PRODIMAGE
WBP_IM2KA15GY_PRODIMAGE

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM2KA15GY

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray

2-Port Keystone Angled Module

Product details

General

Color
Gray
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Style
Keystone(2) Angled, 1.5 Unit
Type
iStation Frame Module
UPC
662620827155

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25