WBP_IMB05EI_PRODIMAGE
WBP_IMB05EI_PRODIMAGE

Audio/Video Module, Blank, 0.5 Unit, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMB05EI

Audio/Video Module, Blank, 0.5 Unit, Electric Ivory

Blank Module .5 - 5-Pack

Product details

General

Application
Filler Module
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Style
.05 Unit
Type
Blank
UPC
662620826776

Dimensions

Display Size
.5-Unit

Logistics

Carton Quantity
10