WBP_IMB05GY_PRODIMAGE
WBP_IMB05GY_PRODIMAGE

Audio/Video Module, Blank, 0.5 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMB05GY

Audio/Video Module, Blank, 0.5 Unit, Gray

Blank Module .5 - 5-Pack

Product details

General

Color
Gray
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Style
Blank Module, 0.5 Units
Type
iStation Frame Module
UPC
662620826790

Dimensions

Display Size
.5-Unit

Logistics

Carton Quantity
10