text.skipToContent text.skipToNavigation

IMB1BK

By multiple brands 

Catalog ID: IMB1BK

By Hubbell Premise Wiring
Catalog ID:  IMB1BK
Audio/Video Module, Blank, 1 Unit, Black

Blank Module 1 - 5-Pack

Add to List

More Options

Where to Buy

Product Details

General

Application Filler Module
Construction Molded ABS
Cutout iStation
EU RoHS Indicator Yes
Item Type iSTATION Module
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware Snap
Orientation Horizontal
Style 1 Unit
Type Blank
UPC 662620826875

Dimensions

Display Size 1-Unit

Logistics

Carton Quantity 20