WBP_IMB1EI_PRODIMAGE
WBP_IMB1EI_PRODIMAGE

Audio/Video Module, Blank, 1 Unit, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IMB1EI

Audio/Video Module, Blank, 1 Unit, Electric Ivory

Blank Module 1 - 5-Pack

Product details

General

Application
Filler Module
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
1 Unit
Type
Blank
UPC
662620826837

Dimensions

Display Size
1-Unit

Logistics

Carton Quantity
20