WBP_IMBDSA15EI_PRODIMAGE
WBP_IMBDSA15EI_PRODIMAGE

iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

IMBDSA15EI

iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory

Standard Product

Product details

General

Application
15/9 Pin/HDMI Angled Unloaded
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Front-Loading Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Angled
Temperature Rating
Per TIA
Type
HDMI
UPC
662620291482

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
20