WBP_IMBDS1GY_PRODIMAGE
WBP_IMBDS1GY_PRODIMAGE

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

IMBDS1GY

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Gray

Blank HD D-SUB Module 10-Pack

Product details

General

Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Style
Flat
Type
HDMI
UPC
662620203737

Dimensions

Display Size
1-Unit

Logistics

Carton Quantity
20