HUBBELL
WBP_IMBDS1OW_PRODIMAGE
WBP_IMBDS1OW_PRODIMAGE

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

IMBDS1OW

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White

Blank HD D-SUB Module 10-Pack

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

IMBDS1OW

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Style

Flat

Type

HDMI

UPC

662620832968

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

20