text.skipToContent text.skipToNavigation

KPIMBZGY

by multiple brands 

Catalog ID: KPIMBZGY

Device Plates <(>&<)> Accessories, INFINI BEZEL, Gray

Standard Product

Product Details

General

Color Gray
Construction Molded
Cover Type Specific to Non-Metallic Raceway
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Material Non-Metallic
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style Bezel
Type Miscellaneous Fittings
UPC 783585339917

Dimensions

Height 0.3 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 20

Resources/Downloads