HUBBELL
WBP_KPIMBZOW_PRODIMAGE
WBP_KPIMBZOW_PRODIMAGE
WBP_KPIMBZOW_alt_PRODIMAGE

Non-Metallic Raceway, PolyTrak Module Bezel, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KPIMBZOW

Non-Metallic Raceway, PolyTrak Module Bezel

Standard Product

Product details

General

Application

1-Gang Infini Station

Catalog Number

KPIMBZOW

Color

Office White

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 3-Unit iSTATION Opening

Style

Bezel

Type

Miscellaneous Fittings

UPC

783585339511

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20

Resources and downloads