WBP_IM1IA15GY_PRODIMAGE
WBP_IM1IA15GY_PRODIMAGE

Plates, INFINI Module, 1-Port, 1.5 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM1IA15GY

Plates, INFINI Module, 1-Port, 1.5 Unit, Gray

1-Port Keystone Recessed Module

Product details

General

Color
Gray
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Style
Keystone(1) Recessed, 1.5 Unit
Type
iStation Frame Module
UPC
662620838366

Dimensions

Display Size
1.5-Unit

Logistics

Carton Quantity
25