WBP_NSF70LA_PRODIMAGE
WBP_NSF70LA_PRODIMAGE

Net Select, Snap-Fit, With F Connector, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSF70LA

Net Select, Snap-Fit, With F Connector, Light Almond

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

Product details

General

Application
CATV
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) Nickel F-Coax Connector
Material - Mounting Hardware
Screw Mounting
Style
Coupler
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
F-Type
UPC
883778503320

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Logistics

Carton Quantity
25