text.skipToContent text.skipToNavigation

ADSS Aerial Slack Storage System

by OPTILOOP 

Catalog ID: FOS20ADSS

OptiLoop 20" ADSS Aerial Slack Storage System, Aluminum, Single-wrap

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends.
  • Dual coat baked on polyester powder coat finish.
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets with UV resistant plastic mounting angle and stainless steel hardware
  • Grommets, ties and pole protection block included

Product Details

General

Application ADSS Cable Storage
Cable Tie Eyelet Yes
Finish Type Dual Coat Baked On Polyester Powder Coat
Material 6005 Alloy Aluminum
Product Category Communications Connectors
UPC 096359626589
Wraps Single

Dimensions

Diameter - Inside 20.000 in
Diameter - Outside 21.400 in
Height 1.250 in
Length 34.000 in
Weight 7.200 lb

Resources/Downloads

Installation/Instruction Manual (IOM)

Sales Drawings