HUBBELL
HPS_ID_FOSxxADSS
HPS_ID_FOSxxADSS

ADSS Aerial Slack Storage System, 24" Dia.

Brand:

Opti-Loop

Catalog ID:

FOS24ADSS

OptiLoop 24" ADSS Aerial Slack Storage System, Aluminum, Single-wrap

The aluminum Opti-Loopâ„¢ FOS for All Dielectric Self Support (ADSS) cable is available in three sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends.
  • Dual coat baked on polyester powder coat finish.
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets with UV resistant plastic mounting angle and stainless steel hardware
  • Grommets, ties and pole protection block included

Product details

General

Application

ADSS Cable Storage

Cable Tie Eyelet

Yes

Catalog Number

FOS24ADSS

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359626596

Wraps

Single

Dimensions

Diameter - Inside

24 in

Diameter - Outside

25.4 in

Height

1.25 in

Length

38 in

Weight

8.5 lb

Resources and downloads

Specifications

Sales Drawings