HUBBELL
Image of DCSU8PM orseshoe Fiber Drop Storage, Pole Mount

orseshoe Fiber Drop Storage, Pole Mount

Brand: Opti-Loop

Catalog ID: DCSU8PM

OptiLoop 8" Horseshoe Fiber Drop Storage, Pole Mount.

The Opti-Loopâ„¢ Mini-Shoe was designed to store and organize the small amount of slack from a fiber drop that is to be left at a fiber drop terminal device.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Galvanized hex head lag bolt and stainless steel washer

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

DCSU8PM

Material

25% calcium carbonate filled impact copolymer polypropylene

Material - Bolt

Galvanized steel

Product Category

Communications Connectors

UPC

096359629832

Wraps

Multiple

Dimensions

Diameter - Inside

7 in

Diameter - Outside

8 in

Height

1.36 in

Length

8.2 in

Weight

0.373 lb

Logistics

Pallet Quantity

320