text.skipToContent text.skipToNavigation

Horseshoe with Strand/Messenger Hardware

by OPTILOOP 

Catalog ID: DCSU8TMK

OptiLoop 8" Horseshoe Fiber Drop Storage, Strand/Messenger.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Aluminum Bracket and Bugnut with Galvanized Nut and Bolt
  • Stainless Steel Mounting Hardware

Product Details

General

Application Strand/Messenger Cable storage
Cable Tie Notch Yes
Material 25% calcium carbonate filled impact copolymer polypropylene
Material - Bolt Galvanized steel
Material - Hex Nut Galvanized
Product Category Communications Connectors
UPC 096359642572
Wraps Multiple

Dimensions

Diameter - Inside 7.00 in
Diameter - Outside 8.00 in
Height 1.36 in
Length 8.20 in
Weight 0.474 lb

Conductor Related

Conductor Type Messenger Strand
Messenger Diameter - Maximum 0.250 in
Messenger Diameter - Minimum 0.313 in

Logistics

Pallet Quantity 320 EA

Resources/Downloads