HUBBELL
HPS_ID_FOSPCW14TMK_PRODIMAGE
HPS_ID_FOSPCW14TMK_PRODIMAGE
play

Cable Wheel Slack Storage System, Strand Mount

Brand:

Opti-Loop

Catalog ID:

FOSPCW14TMK

OptiLoop 14" Strand Mount Cable Wheel Storage System, Plastic

The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.

25% calcium carbonate filled impact copolymer polypropylene construction, Aluminum Bracket and Bugnut with Galvanized Nut and Bolt, Stainless Steel Mounting Hardware

Product details

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

FOSPCW14TMK

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359616894

Dimensions

Diameter - Inside

12 in

Diameter - Outside

15.7 in

Height

2 in

Weight

3.016 lb

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Resources and downloads

Specifications

Sales Drawings

Videos

play
Opti-Loop Lashed Aerial Cable Wheel