HPS_ID_FOS10_PRODIMAGE
* Representative image
HPS_ID_FOS10_PRODIMAGE
play

Strand Mount Aerial Slack Storage System, 24" Dia.

Brand:

Opti-Loop

Catalog ID:

FOS24TMK

OptiLoop 24.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loopâ„¢ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

Product details

General

Application
Strand/Messenger Cable storage
Cable Tie Eyelet
Yes
Finish Type
Dual Coat Baked On Polyester Powder Coat
Material
6005 Alloy Aluminum
Product Category
Communications Connectors
UPC
096359706977
Wraps
Single

Dimensions

Diameter - Inside
24.125 in
Diameter - Outside
25.4 in
Dimensions
35.378 in x 25.877 in x 3.726 in
Height
3.726 in
Length
35.378 in
Weight
7.1 lb
Width
25.877 in

Conductor Related

Conductor Type
Messenger Strand
Messenger Diameter - Maximum
0.25 in
Messenger Diameter - Minimum
0.313 in

Logistics

Pallet Quantity
42

Resources and downloads

Specifications

Sales Drawings

Videos

play
Opti-Loop® Lashed Aerial Installation (VI0590E)