text.skipToContent text.skipToNavigation

Strand/Messenger Aerial Slack Storage System

by OPTILOOP 

Catalog ID: FOS4TMK

OptiLoop 18.125" Strand/Messenger Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

Product Details

General

Application Strand/Messenger Cable storage
Cable Tie Eyelet Yes
Finish Type Dual Coat Baked On Polyester Powder Coat
Material 6005 Alloy Aluminum
Product Category Communications Connectors
Wraps Single

Dimensions

Diameter - Inside 18.125 in
Diameter - Outside 19.7 in
Height 0.9 in
Length 32.5 in
Weight 5.600 lb

Conductor Related

Messenger Diameter - Maximum 0.25 in
Messenger Diameter - Minimum 0.313 in

Logistics

Pallet Quantity 75