HUBBELL
Image of FOS5TMK Strand Mount Aerial Slack Storage System, 18" Dia. Multi-wrap
* Representative image
Image of FOS5TMK Strand Mount Aerial Slack Storage System, 18" Dia. Multi-wrap
play
play

Strand Mount Aerial Slack Storage System, 18" Dia. Multi-wrap

Brand:

Opti-Loop

Catalog ID:

FOS5TMK

OptiLoop 18.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loopâ„¢ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

Product details

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS5TMK

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359707028

Wraps

Multi

Dimensions

Diameter - Inside

18.125 in

Diameter - Outside

19.7 in

Dimensions

31.688 in x 20.500 in x 4.750 in

Height

4.75 in

Length

31.688 in

Weight

7.1 lb

Width

20.5 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

45

Resources and downloads

Specifications

Literature

Sales Drawings

Videos

play
Hubbell Power Systems In Depth: Opti-loop Plastic vs Aluminum
play
Opti-Loop® Lashed Aerial Installation