text.skipToContent text.skipToNavigation

C5ERROR

by Hubbell Premise Wiring 

Catalog ID: C5ERROR

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Orange

UTP

Product Details

General

Application Riser
Construction Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate 1GbE
EU RoHS Indicator Yes
Item Type SPEEDGAIN Category 5e UTP Cable
Material - Jacket PVC
OEM Brand Name Hubbell Premise Wiring
Temperature Rating -20oC to +50oC (-4oF to +122oF)
UPC 662620288079

Electrical Ratings

Impedance 100

Conductor Related

Conductor Size #24 AWG
Conductor Type Solid Bare Copper
Nema Color Orange
Pairs Or Conductor 4-Pair

Logistics

Carton Quantity 1000

Resources/Downloads