WBP_C5EPRRP_PRODIMAGE
WBP_C5EPRRP_PRODIMAGE
Discontinued

Cable, SPEEDGAIN, Cat5E, Riser Rated, 400MHz, Relex, Purple

Brand:

Hubbell Premise Wiring

Catalog ID:

C5EPRRP

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Purple.

UTP

Product details

General

Application
Riser
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620283289

Electrical Ratings

Impedance
100

Conductor Related

Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
Purple
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000

Resources and downloads