text.skipToContent text.skipToNavigation

C6ASRY

by Hubbell Premise Wiring 

Catalog ID: C6ASRY

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Yellow

UTP

Product Details

General

Application Riser
Cable Rating Riser
Construction Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate 10GbE
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6A UTP Cable
Material - Jacket PVC
OEM Brand Name Hubbell Premise Wiring
Temperature Rating -20oC to +50oC (-4oF to +122oF)
Type UTP
UPC 662620201993

Electrical Ratings

Capacitance 5.6 nF/100 Meters @ 1 kHz
Impedance 100

Conductor Related

Conductor Size #23 AWG
Conductor Type Solid Bare Copper
Nema Color Yellow
Pairs Or Conductor 4-Pair

Logistics

Carton Quantity 1000