WBP_C6ESPB_PRODIMAGE
WBP_C6ESPB_PRODIMAGE
Discontinued

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ESPB

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Blue.

UTP

Product details

General

Application
Plenum
Cable Rating
Plenum
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 UTP Cable
Material - Jacket
Low Smoke PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201726

Electrical Ratings

Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100

Conductor Related

Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Blue
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
2000

Resources and downloads