text.skipToContent text.skipToNavigation

C6ESPGN

by Hubbell Premise Wiring 

Catalog ID: C6ESPGN

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Green

UTP

Product Details

General

Application Plenum
Construction Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate 1GbE, Limited 10GbE
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 UTP Cable
Material - Jacket Low Smoke PVC
OEM Brand Name Hubbell Premise Wiring
Temperature Rating -20oC to +50oC (-4oF to +122oF)
UPC 662620201764

Electrical Ratings

Capacitance 5.6 nF/100 Meters @ 1 kHz
Impedance 100

Conductor Related

Conductor Size #23 AWG
Conductor Type Solid Bare Copper
Nema Color Green
Pairs Or Conductor 4-Pair

Logistics

Carton Quantity 2000

Resources/Downloads