text.skipToContent text.skipToNavigation

HFCD1012P4

by Hubbell Premise Wiring 

Catalog ID: HFCD1012P4

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM4, MM , Aqua Jacket

  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Bend-Insensitive Fiber For Enhanced Optical Performance

Plenum

Product Details

General

Application Data Tranmission
Attenuation 3.5/1.5 Db per Kilometer
Cable Rating Plenum
Sub Brand Fiber Optics
Temperature Rating 0 Degrees C to 70 Degrees C
Type Cable
UPC 662620332000

Electrical Ratings

Wavelength 850/1300 Nanometers

Conductor Related

Fiber Size OM4
Fiber Type OM4, MM
Number Of Fibers 12

Certifications and Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Resources/Downloads