WBP_HFCD1M12072PS_PRODIMAGE
WBP_HFCD1M12072PS_PRODIMAGE

HFCD1M Series Indoor Tight Buffer Distribution, 72 strand, Plenum, Multi-Unit, OS2, SM, Yellow Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD1M12072PS

HFCD1M Series Indoor Tight Buffer Distribution, 72 strand, Plenum, Multi-Unit, OS2, SM , Yellow Jacket.

  • Corning ULTRA SMF-28® Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Plenum, Multi-Unit

Product details

General

Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
Plenum, Multi-Unit
Color
Yellow
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620555638

Electrical Ratings

Wavelength
1310/1550 Nanometers

Conductor Related

Fiber Size
OS2
Fiber Type
OS2, SM
Number of Fibers
72

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D