text.skipToContent text.skipToNavigation

HFCH2024R6BK

by Hubbell Premise Wiring 

Catalog ID: HFCH2024R6BK

HFCH2 Series Indoor/Outdoor Loose Tube, 24 strand, OSP I/O Riser, OM1, MM , Black Jacket

OSP I/O Riser

Product Details

General

Application Data Tranmission
Attenuation 3.5/1.5 Db per Kilometer
Cable Rating OSP I/O Riser
Color Black
Material - Jacket PVC
Sub Brand Fiber Optics
Temperature Rating -20 Degrees C to 70 Degrees C
Type Cable
UPC 662620602011

Electrical Ratings

Wavelength 850/1300 Nanometers

Conductor Related

Fiber Size OM1
Fiber Type OM1, MM
Number Of Fibers 24

Certifications and Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Resources/Downloads