text.skipToContent text.skipToNavigation

HFCH2024RSBK

by Hubbell Premise Wiring 

Catalog ID: HFCH2024RSBK

HFCH2 Series Indoor/Outdoor Loose Tube, 24 strand, OSP I/O Riser, OS2, SM , Black Jacket

OSP I/O Riser

Product Details

General

Application Data Tranmission
Attenuation 0.5/0.4 Db per Kilometer
Cable Rating OSP I/O Riser
Color Black
Material - Jacket PVC
Sub Brand Fiber Optics
Temperature Rating -20 Degrees C to 70 Degrees C
Type Cable
UPC 662620600383

Electrical Ratings

Wavelength 1310/1550 Nanometers

Conductor Related

Fiber Size OS2
Fiber Type OS2, SM
Number Of Fibers 24

Certifications and Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Resources/Downloads