WBP_HFCH2096RSBK_PRODIMAGE
WBP_HFCH2096RSBK_PRODIMAGE

HFCH2 Series Indoor/Outdoor Loose Tube, 48 strand, OSP I/O Plenum, OM3, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCH2048P3BK

HFCH2 Series Indoor/Outdoor Loose Tube, 48 strand, OSP I/O Plenum, OM3, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP I/O Plenum

Product details

General

Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Cable Rating
OSP I/O Plenum
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620600246

Electrical Ratings

Wavelength
850/1300 Nanometers

Conductor Related

Fiber Size
OM3
Fiber Type
OM3, MM
Number of Fibers
48

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D