WBP_HFCD14048RSBK_PRODIMAGE
WBP_HFCD14048RSBK_PRODIMAGE

HFCD14 Series Indoor/Outdoor Tight Buffer, 48 strand, I/O Tight Buffer Riser, OM3, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD14048R3BK

HFCD14 Series Indoor/Outdoor Tight Buffer, 48 strand, I/O Tight Buffer Riser, OM3, MM , Black Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

I/O Tight Buffer Riser

Product details

General

Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Cable Rating
I/O Tight Buffer Riser
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620333922

Electrical Ratings

Wavelength
850/1300 Nanometers

Conductor Related

Fiber Size
OM3
Fiber Type
OM3, MM
Number of Fibers
48

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D