text.skipToContent text.skipToNavigation

HFCD14072R3BK

by Hubbell Premise Wiring 

Catalog ID: HFCD14072R3BK

HFCD Fiber Cable, HFCD14 Series Indoor/Outdoor Tight Buffer, 72-Strand, Riser, OM3, Black Jacket

Riser Rated

Product Details

General

Application Data Tranmission
Sub Brand Fiber Optics
Temperature Rating -40 Degrees C to 75 Degrees C
UPC 662620555768

Conductor Related

Fiber Size OM3
Number Of Fibers 72

Certifications and Compliance

Industry Standard(s) TIA

Resources/Downloads