text.skipToContent text.skipToNavigation

HFCD19024R4BK

by Hubbell Premise Wiring 

Catalog ID: HFCD19024R4BK

HFCD19 Series Indoor/Outdoor Tight Buffer, 24 strand, Riser, Armored, OM4, MM , Black Jacket

  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Multi-Purpose Outdoor Duct To Building Riser Application
  • Premium Bend-Insensitive Fiber For Enhanced Optical Performance

Riser, Armored

Product Details

General

Application Data Tranmission
Attenuation 3.5/1.5 Db per Kilometer
Cable Rating Riser, Armored
Sub Brand Fiber Optics
Temperature Rating -20 Degrees C to 70 Degrees C
Type Cable
UPC 662620334028

Electrical Ratings

Wavelength 850/1300 Nanometers

Conductor Related

Fiber Size OM4
Fiber Type OM4, MM
Number Of Fibers 24

Certifications and Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D