WBP_HFCH4096BKS_PRODIMAGE
WBP_HFCH4096BKS_PRODIMAGE

HFCH4 Series Outdoor Loose Tube, 12 strand, OSP, Armored, OM1, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCH4012BK6

HFCH4 Series Outdoor Loose Tube, 12 strand, OSP, Armored, OM1, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored

Product details

General

Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Cable Rating
OSP, Armored
Color
Black
Material - Jacket
MDPE
Sub Brand
Fiber Optics
Temperature Rating
-40 Degrees C to 75 Degrees C
Type
Cable
UPC
662620602066

Electrical Ratings

Wavelength
850/1300 Nanometers

Conductor Related

Fiber Size
OM1
Fiber Type
OM1, MM
Number of Fibers
12

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D