WBP_HFCH4096BKS_PRODIMAGE
WBP_HFCH4096BKS_PRODIMAGE

HFCH4 Series - Outdoor Loose Tube, 48 strand, OS2, SM, OSP, Armored, Outdoor Loose Tube, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCH4048BKS

HFCH4 Series - Outdoor Loose Tube, 48 strand, OS2, SM, OSP, Armored, Outdoor Loose Tube, Black.

  • G.652.D Singlemode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored

Product details

General

Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
OSP, Armored
Color
Black
Material - Jacket
MDPE
Sub Brand
Fiber Optics
Temperature Rating
-40 Degrees C to 75 Degrees C
Type
Cable
UPC
662620600710

Electrical Ratings

Wavelength
1310/1550 Nanometers

Conductor Related

Fiber Size
OS2
Fiber Type
OS2, SM
Number of Fibers
48

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D