text.skipToContent text.skipToNavigation

YA31A9

by Burndy 

Catalog ID: YA31A9

HYLUG™ Aluminum Compression Terminal; UL Listed 90° C; 600 V to 35kV.

Product Details

General

Color Code Brown
Connector Type Terminal
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810044674
UPC 12 Digit 7818100446744

Dimensions

Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size Range 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads