text.skipToContent text.skipToNavigation

YA32A9

by Burndy 

Catalog ID: YA32A9

HYLUG™ Aluminum Compression Terminal; UL Listed 90° C; 600 V to 35kV.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 472
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810650592
UPC 12 Digit 7818106505922

Dimensions

Dimension - D inch 0.83 in
Dimension - L Length Overall mm 100 mm
Dimension - Length Overall inch 3.95 in
Dimension - N inch 0.41 in
Dimension - Pad Width inch 1.62 in
Dimension - Strip Length inch 2-5/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size Range 400 kcmil
Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 400 Kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Sales Drawings