text.skipToContent text.skipToNavigation

YA34A2NG2TN

by Burndy 

Catalog ID: YA34A2NG2TN

HYLUG - TIN PLATED

Product Details

General

Connector Type Terminal
Die Index 300
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810178249
UPC 12 Digit 7818101782499

Dimensions

Dimension - B Length fraction 4 in
Dimension - B Length inch 4.00 in
Dimension - D inch 3.04 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - Inside Diameter inch 0.85 in
Dimension - L Length Overall mm 217 mm
Dimension - Length Overall inch 8.53 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.32 in
Dimension - Pad Width inch 1.83 in
Dimension - Z inch 0.66 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 500 kcmil
Conductor - AL Str Size Range 500 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads